IESNA:LM-63-2002
[TEST]P1646777
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-735-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 70CRI 3500K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (64) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31596.1
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6981.7 6539.1 6092.0 5730.1 5446.6 5253.0 5160.8 5140.0 5204.6 5382.0 5651.7 6022.8 6463.0 6910.2 7304.4 
7716.9 8263.2 8795.6 9473.3 10151.0 10607.3 10591.2 9759.1 8088.0 6105.8 4582.2 3621.1 2950.3 2376.4 1641.1 1106.4 
668.4 387.2 170.6 30.0 0.0 0.0 
6981.7 6562.2 6105.8 5743.9 5442.0 5257.6 5151.5 5133.1 5195.3 5365.9 5637.9 6002.1 6449.2 6896.4 7320.5 
7779.2 8290.9 8862.5 9537.8 10217.8 10685.7 10641.9 9835.2 8152.6 6027.4 4503.9 3577.3 2922.7 2334.9 1643.4 1115.6 
673.0 403.4 182.1 36.9 0.0 0.0 
6981.7 6548.3 6105.8 5734.7 5465.0 5271.4 5163.1 5130.8 5170.0 5326.7 5596.4 5960.6 6426.2 6914.8 7454.2 
7954.3 8514.4 9219.8 9938.9 10577.4 11029.1 10969.2 10164.8 8484.5 6184.2 4538.4 3676.4 3024.1 2493.9 1724.1 1138.6 
726.1 451.8 246.6 53.0 0.0 0.0 
6981.7 6635.9 6188.8 5845.3 5566.4 5377.4 5259.9 5199.9 5199.9 5289.8 5513.4 5840.7 6281.0 6845.7 7465.7 
8104.2 8795.6 9542.4 10353.8 11176.7 11748.3 11799.0 11202.0 9763.7 7304.4 4854.2 3893.0 3425.1 3021.8 2447.8 
1615.8 977.3 654.6 380.3 119.9 0.0 0.0 
6981.7 6640.5 6244.1 5916.8 5658.6 5476.5 5354.4 5271.4 5229.9 5250.7 5370.5 5607.9 5969.8 6463.0 7090.0 
7790.7 8599.7 9477.9 10471.3 11589.2 12716.3 13527.7 13615.3 12838.5 10980.7 7445.0 4340.2 3519.6 3273.0 3160.1 
2911.1 2007.6 1355.3 790.6 290.4 0.0 0.0 
6981.7 6751.2 6391.6 6080.4 5854.5 5670.2 5524.9 5430.4 5363.6 5331.3 5356.7 5451.2 5651.7 5983.6 6433.1 
7027.8 7843.7 8763.4 9802.9 11102.9 12725.6 14590.3 16358.2 17264.0 17287.0 15890.3 12100.9 6502.2 3934.5 3397.5 
3296.1 3077.1 2311.9 1966.1 1037.2 6.9 0.0 
6981.7 6813.4 6534.5 6262.5 6057.4 5879.9 5741.6 5637.9 5564.1 5518.0 5508.8 5543.4 5621.7 5792.3 6062.0 
6463.0 7032.4 7749.2 8666.6 9860.5 11275.8 13170.4 15954.8 19490.6 22611.5 24390.9 24404.7 21883.1 15675.9 8867.1 
4725.1 3201.6 2477.8 1933.8 1500.5 225.9 0.0 
6981.7 6866.4 6686.6 6495.3 6322.4 6168.0 6038.9 5939.8 5868.4 5815.4 5792.3 5790.0 5808.4 5859.2 5976.7 
6198.0 6559.9 7101.5 7871.4 8887.8 10220.1 11916.5 13917.2 16466.5 19923.9 24653.6 29768.3 32156.2 30939.2 
25762.3 19504.4 14138.5 8668.9 3425.1 1512.0 405.7 0.0 
6981.7 6871.0 6698.2 6518.4 6357.0 6204.9 6075.8 5979.0 5912.2 5859.2 5836.1 5831.5 5840.7 5882.2 5981.3 
6193.4 6527.6 7043.9 7813.7 8793.3 10100.2 11819.7 13744.4 16229.1 19527.4 23999.0 29355.7 32317.6 31199.7 
26327.0 19903.2 14452.0 9023.8 3374.4 1422.1 403.4 0.0 
6981.7 6940.2 6864.1 6785.7 6695.8 6592.1 6499.9 6440.0 6400.8 6375.5 6357.0 6336.3 6324.8 6322.4 6368.5 
6486.1 6725.8 7149.9 7788.4 8694.2 9943.5 11478.6 13133.5 14936.0 16862.9 19038.8 21560.4 24321.7 25967.4 24476.1 
20230.5 13336.4 5928.3 1652.6 626.9 177.5 0.0 
6981.7 6986.3 6990.9 7007.0 7025.5 7016.2 7018.5 7032.4 7060.0 7087.7 7099.2 7087.7 7064.6 7043.9 7053.1 
7110.7 7265.2 7583.3 8166.4 9046.9 10286.9 11778.2 13463.2 15316.3 17181.0 18976.6 20818.2 22526.2 22044.4 19379.9 
16019.3 9929.7 3155.5 1094.8 454.1 156.7 0.0 
6981.7 7016.2 7041.6 7076.2 7108.4 7106.1 7101.5 7096.9 7096.9 7076.2 7027.8 6951.7 6871.0 6776.5 6695.8 
6665.9 6714.3 6903.3 7249.0 7866.8 8936.2 10284.6 11914.2 13760.5 15639.0 17586.7 19370.7 20885.1 19824.8 16952.8 
13732.8 8124.9 2593.1 988.8 437.9 154.4 0.0 
6981.7 6954.0 6984.0 7016.2 7032.4 7007.0 6965.5 6912.5 6852.6 6778.8 6656.7 6516.1 6359.3 6200.3 6059.7 
5949.0 5902.9 5937.5 6071.2 6421.6 7053.1 8148.0 9607.0 11305.7 13101.3 15078.9 16962.0 18001.6 16415.8 13898.8 
11022.2 6368.5 2212.7 855.1 410.3 154.4 0.0 
6981.7 7009.3 7011.6 6984.0 6921.7 6788.0 6617.5 6426.2 6221.0 5992.8 5727.8 5430.4 5117.0 4780.4 4434.7 
4077.4 3720.2 3356.0 2978.0 2604.6 2268.1 2053.7 2053.7 2408.7 3286.8 4443.9 5455.8 4745.9 2692.2 1800.2 1376.0 
1014.2 643.1 341.1 189.0 80.7 0.0 
6981.7 7016.2 6958.6 6852.6 6665.9 6410.0 6112.7 5773.9 5384.3 4960.2 4490.0 3939.1 3326.0 2687.6 2012.2 1516.7 
1249.3 1129.4 1069.5 1032.6 1007.3 988.8 975.0 963.5 947.3 956.5 1028.0 1173.2 1263.1 1115.6 915.1 723.8 497.9 253.5 136.0 39.2 
0.0 
6981.7 7004.7 6875.6 6659.0 6357.0 5983.6 5548.0 5017.9 4407.0 3727.1 2918.1 2148.2 1555.8 1267.7 1136.3 1071.8 1025.7 
993.4 965.8 938.1 917.4 892.0 859.7 834.4 811.3 795.2 797.5 845.9 912.8 832.1 647.7 456.4 301.9 200.5 108.3 23.0 0.0 
6981.7 6995.5 6790.4 6472.3 6059.7 5552.6 4951.0 4204.2 3309.9 2434.0 1772.5 1424.5 1240.1 1136.3 1078.7 1037.2 993.4 
956.5 919.7 889.7 866.7 841.3 811.3 776.8 733.0 691.5 654.6 610.8 564.7 504.8 410.3 320.4 246.6 168.3 83.0 11.5 0.0 
6981.7 6926.3 6642.8 6234.9 5713.9 5091.6 4324.1 3376.7 2477.8 1827.8 1491.3 1311.5 1196.3 1122.5 1064.9 1014.2 968.1 
919.7 875.9 843.6 820.6 795.2 758.3 719.1 675.3 629.2 576.2 523.2 463.3 408.0 350.4 290.4 223.6 149.8 73.8 6.9 0.0 
6981.7 6866.4 6541.4 6036.6 5432.7 4667.5 3770.9 2777.5 2042.2 1680.3 1463.6 1309.2 1196.3 1115.6 1048.7 991.1 938.1 
892.0 855.1 822.9 792.9 758.3 721.4 682.3 640.8 590.1 541.7 488.6 440.2 389.5 336.5 278.9 214.4 140.6 69.1 2.3 0.0 
6981.7 6859.5 6495.3 5956.0 5241.4 4414.0 3395.2 2464.0 1963.8 1721.8 1539.7 1369.1 1226.2 1120.2 1041.8 975.0 924.3 
887.4 855.1 820.6 786.0 744.5 700.7 659.2 610.8 564.7 520.9 470.2 421.8 375.7 322.7 265.1 200.5 131.4 57.6 0.0 0.0 
6981.7 6795.0 6412.3 5838.4 5100.8 4195.0 3180.8 2332.6 1970.7 1786.3 1620.4 1429.1 1263.1 1134.0 1032.6 970.4 924.3 
892.0 859.7 825.2 783.7 737.6 691.5 645.4 594.7 548.6 500.2 456.4 412.6 364.2 311.2 255.8 189.0 119.9 48.4 0.0 0.0 
6981.7 6795.0 6412.3 5833.8 5100.8 4181.2 3162.4 2337.2 1977.6 1795.5 1643.4 1449.8 1258.5 1134.0 1037.2 968.1 924.3 
894.3 859.7 825.2 783.7 737.6 691.5 645.4 592.4 546.3 497.9 454.1 410.3 361.9 308.9 253.5 186.7 117.6 46.1 0.0 0.0 
